カメラ検索
-
- -- すべて --
-
- 0 Gbps 5 Gbps 0 Gbps to 5 Gbps
-
-
-- すべて --
-
- 1/2.5" 1" 1/2.5" to 1"
-
- 1.0 MPix 6.0 MPix 1.0 MPix to 6.0 MPix
-
- 25 fps 169 fps 25 fps to 169 fps
-
- 2.00 µm 6.00 µm 2.00 µm to 6.00 µm
-
- 0.000 ms 1.000 ms 0.000 ms to 1.000 ms
-
- 169 ms 5000 ms 169 ms to 5000 ms
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
U3-3140CP Rev. 2.2
- USB 3 5.0 Gbps
- 1/2"
- onsemi
- 1.31 MP
- CMOS
- 169.0 fps
- PYTHON 1300