カメラ検索
-
- -- すべて --
-
- 0 Gbps 10 Gbps 0 Gbps to 10 Gbps
-
-
-- すべて --
-
- 1/1.8" 4/3" 1/1.8" to 4/3"
-
- 1.0 MPix 21.0 MPix 1.0 MPix to 21.0 MPix
-
- 15 fps 60 fps 15 fps to 60 fps
-
- 1.00 µm 6.00 µm 1.00 µm to 6.00 µm
-
- 0.000 ms 1.000 ms 0.000 ms to 1.000 ms
-
- 169 ms 2000 ms 169 ms to 2000 ms
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
uEye Warp10
GV-77Q5WP
- Ethernet 10.0 Gbps
- 4/3"
- onsemi
- 20.32 MP
- CMOS
- 30.0 fps
- XGS 20000
- 4508 x 4508