カメラ検索
-
- -- すべて --
-
- 0 Gbps 5 Gbps 0 Gbps to 5 Gbps
-
-
-- すべて --
-
- 1/4" 1" 1/4" to 1"
-
- 0.0 MPix 6.0 MPix 0.0 MPix to 6.0 MPix
-
- 15 fps 396 fps 15 fps to 396 fps
-
- 1.00 µm 6.00 µm 1.00 µm to 6.00 µm
-
- 0.000 ms 1.000 ms 0.000 ms to 1.000 ms
-
- 0 ms 5000 ms 0 ms to 5000 ms
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
U3-3130CP Rev. 2.2
- USB 3 5.0 Gbps
- 1/3.6"
- onsemi
- 0.48 MP
- CMOS
- 396.0 fps
- PYTHON 500
- 800 x 600